Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-Flex Metr. long - Cable glands for special applications
Bill of material
HSK-M-Flex 1.623.1200.31
AG
Thread
M 12 x 1.5
D1
2-5 mm
GL
10 mm
H
55 mm
D
6.8 mm
SW
14 mm
BN
Order No.
1.623.1200.31
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices